New replacement suction pads for SCM/Morbidelli

03.06.2011

It Doesn't Always Have to Be the Original: Schmalz offers affordable replacement suction pads for SCM/Morbidelli console systems.


The new vacuum block VC-S from Schmalz for CNC woodworking centers from SCM / Morbidelli

The vacuum blocks VC-S are compatible with the original suction pads and can be secured to the console just like the original model. Each Schmalz suction pad is equipped with an integrated sensing valve. Because of this, suction pads that are not currently in use may remain secured to the console or machine. This offers an advantage for applications that require frequent format changes.


The Schmalz basic system S1 serves as an alternative to the original TV system (narrow consoles) that is normally implemented on Morbidelli machines. Schmalz type S4 corresponds to the TVN system (broader consoles). This type is normally found on SCM machines. If needed, the supporting plate comes equipped with a replaceable suction plate with a sensing valve. Because the dimensions of the suction plate are identical to those of the original, you can continue to use the position aid function of the machine control.


Vacuum block VC-S is available for both of the above-mentioned console systems S1 and S4 and can be purchased in four sizes from 120 x 120 mm to 130 x 30 mm and from 140 x 130 mm to 130 x 30 mm. The installation heights are identical to those of the machine manufacturer. This means that you can replace individual suction pads and continue to work in mixed operation. If the suction pads wear or if they are machined by mistake, the suction plate can be replaced quickly and easily. With the original systems, on the other hand, the entire block must be replaced. This decreases the cost of spare parts, and the machines can immediately return to operation after only a short interruption. Schmalz vacuum block VC-S is available starting at EUR 59.

More information about the products

More information about the industries

Questions regarding usage:
 
J. Schmalz GmbH
Customer Centre
Aacher Strasse 29
D-72293 Glatten  
Tel.: +49 (0)7443 2403-105
Fax: +49 (0)7443 2403-9105
kundencenter@schmalz.de
 

Autres informations:

Recherche


Recherche avancée

Vérifier prix et disponibilité
Composants pour le vide, système de bridage et equipements d'atelier et de production


Commande directe


Panier

0Positions 0,00 €

Salons

Tous les ans, Schmalz présente ses tout derniers produits sur de nombreux salons.

Plus...